Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR615004 Image

Range: LexCom Home

Premium solution

VDIR615004

Schneider Electric VDIR615004 Image
Range: LexCom Home

Premium solution

VDIR615004

LexCom Home Premium - Power supply unit 90...264 V AC 50/60 Hz 20W 4 outputs

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Power supply
    Complementary
    power consumption in W
    <= 20 W
    input voltage
    90...264 V AC 47...63 Hz
    number of outputs
    1 12 V DC on power supply unit
    4 12 V DC on kit
    material
    Aluzinc bracket
    Polyamide 6.6 receptacle
    power supply type
    ELV
    Regulated switch mode
    protection type
    Overcurrent protection
    Overvoltage protection
    Short-circuit protection
    cable cross section
    0.5...2.5 mm² solid
    connections - terminals
    Screwless terminals P + E + N
    cable outer diameter
    6.5...12.5 mm
    cable length
    0.5 m
    height
    235 mm
    width
    54 mm
    depth
    29 mm
    weight
    0.5 kg
    Environment
    temperature range
    0...40 °C
    ambient air temperature for storage
    -20...80 °C
    standards
    EN 50022
    EN 55024
    IEC 60950
    UL 1950
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.