Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR615003 Image

Range: LexCom Home

Premium solution

VDIR615003

Schneider Electric VDIR615003 Image
Range: LexCom Home

Premium solution

VDIR615003

LexCom Home Premium - Power supply unit 100...250 V AC 50/60 Hz 20W 3 outputs

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Power supply
    Complementary
    power consumption in W
    <= 20 W
    input voltage
    100...250 V AC 50/60 Hz
    number of outputs
    3 12 V DC on power supply unit
    cable cross section
    0.5...2.5 mm² solid
    connections - terminals
    Screwless terminals P + E + N
    cable outer diameter
    6.5...12.5 mm
    height
    221 mm
    width
    72 mm
    depth
    58 mm
    weight
    0.46 kg
    Environment
    temperature range
    0...40 °C
    ambient air temperature for storage
    -20...80 °C
    standards
    EN 50022
    EN 55024
    IEC 60950
    UL 1950
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/27/18
    Size 1.2 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/20/16
    Size 976.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.