Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR613013 Image

Range: LexCom Home

Premium solution

VDIR613013

Schneider Electric VDIR613013 Image
Range: LexCom Home

Premium solution

VDIR613013

LexCom Home Premium - coaxial splitter kit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Coaxial splitter kit
    Complementary
    kit composition
    2 jumper cords
    2-way coaxial splitter
    TV connector
    F connectors
    bandwidth
    5...1000 MHz
    insertion loss
    3.5 dB
    return loss
    > 23 dB
    bending radius
    >= 40 mm
    average impedance
    75 Ohm
    insulation resistance
    100 MOhm, 500 V DC
    shield attenuation
    > 100 dB
    material
    Housing : die cast zinc
    fixing mode
    Tap-tite screws
    cable outer diameter
    0.8 mm
    cable length
    0.3 m
    0.5 m
    height
    60 mm
    width
    55 mm
    depth
    20 mm
    Environment
    temperature range
    0...40 °C
    standards
    EN 50083-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/20/16
    Size 976.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.