Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR613011 Image

Range: LexCom Home

Premium solution

VDIR613011

Schneider Electric VDIR613011 Image
Range: LexCom Home

Premium solution

VDIR613011

LexCom Home Premium - trim frame for 14" steel enclosure

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Trim frame
    product destination
    14" steel enclosure
    Complementary
    material
    Aluzinc
    colour tint
    White RAL 9010, textured epoxy polyester
    weight
    0.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.