Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR613009 Image

Range: LexCom Home

Premium solution

VDIR613009

Schneider Electric VDIR613009 Image
Range: LexCom Home

Premium solution

VDIR613009

LexCom Home Premium - power connector - 2 pole plug

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    LexCom Home
    product name
    LexCom Home Premium
    product or component type
    Power connector
    Complementary
    connector type
    2-pole plug
    current consumption
    <= 1000 mA
    insulation resistance
    > 500 MOhm, 100 V DC
    contacts material
    Tin plated
    material
    Body : PC
    cable cross section
    0.5...1.5 mm²
    height
    8 mm
    width
    6 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.