Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR612003 Image

Range: LexCom Home

Premium solution

VDIR612003

Schneider Electric VDIR612003 Image
Range: LexCom Home

Premium solution

VDIR612003

LexCom Home Premium - P113 patch panel - 12 RJ45 ports

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Patch panel
    commercial name
    P113
    Complementary
    connector type
    RJ45, 12 port(s)
    type of footprint
    DPM
    material
    Panel :
    surface finish
    Powder paint
    colour tint
    Panel : white RAL 9003
    9 mm pitches
    26
    cable length
    0 m
    height
    25 mm
    width
    235 mm
    depth
    81 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.