Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR611004 Image

Range: LexCom Home

Premium solution

VDIR611004

Schneider Electric VDIR611004 Image
Range: LexCom Home

Premium solution

VDIR611004

LexCom Home Premium - FORMULA formula cabinet - 24 ports, grey

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Formula cabinet
    commercial name
    FORMULA
    Complementary
    device mounting
    Surface
    number of port
    24
    material
    Plastic body
    colour tint
    Grey
    height
    560 mm
    width
    250 mm
    depth
    117 mm
    weight
    2 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.