Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR611002 Image

Range: LexCom Home

Premium solution

VDIR611002

Schneider Electric VDIR611002 Image
Range: LexCom Home

Premium solution

VDIR611002

LexCom Home Premium - APOLLO distribution centre 14" - 16 ports, white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Distribution centre 14" with TV tap
    commercial name
    APOLLO
    Complementary
    bandwidth
    5...1000 MHz
    number of port
    16
    insertion loss
    < 2 dB
    return loss
    > 18 dB
    shield attenuation
    > 90 dB
    material
    Painted aluzink body
    cable entry
    2 pieces 1.5" knock-outs rear
    2 pieces 2" knock-outs bottom
    2 pieces 2" knock-outs side
    2 pieces 2" knock-outs top
    3 pieces 2" knock-outs rear
    average impedance
    75 Ohm
    type of keylock
    Euro lock
    colour tint
    White RAL 9010 textured epoxy polyester
    cable length
    0.5 m
    height
    355.6 mm
    width
    355.6 mm
    depth
    100 mm
    weight
    3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.