Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR590001 Image

Range: LexCom Home

Performance solution

VDIR590001

Schneider Electric VDIR590001 Image
Range: LexCom Home

Performance solution

VDIR590001

LexCom Home - Performance Pack 8 ports

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    range
    LexCom Home
    product name
    LexCom Home Performance
    commercial name
    Performance Pack
    product or component type
    Network enclosure
    equipment provided
    1 ADSL filter
    1 coaxial splitter 4 ports
    1 core unit 8 ports (Telephone, Data and TV)
    1 DTI RJ45
    1 Ethernet switch 8 ports
    1 Opale enclosure 13 modules 3 rows
    1 patch cord RJ45-RJ11 1 pair 2 m
    1 patch cord RJ45-RJ45 2 pairs 2 m
    1 power supply 230 V/12 V-1.5 A
    1 TV cord RJ45 coaxial 2 m
    8 patch cords RJ45-RJ45 2 pairs 15 cm
    Complementary
    length
    245 mm
    width
    470 mm
    height
    100 mm
    weight
    4 kg
    Environment
    standards
    EN 50083
    certifications
    CE
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/20/16
    Size 682.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/16/15
    Size 29.9 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.