Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR547406 Image

Range: LexCom Home

Premium solution

VDIR547406

Schneider Electric VDIR547406 Image
Range: LexCom Home

Premium solution

VDIR547406

LexCom Home Performance - data patch cord RJ45 U/FTP - 5 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Performance
    product type
    Data patch cord
    Complementary
    connector type
    RJ45 U/FTP (6) AWG 23
    type of cable
    2 pairs straight cable
    material
    PVC (polyvinyl chloride)
    average impedance
    100 Ohm
    colour tint
    Grey
    cable outer diameter
    5 mm
    cable length
    5 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.