Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR547201 Image

Range: LexCom Home

Premium solution

VDIR547201

Schneider Electric VDIR547201 Image
Range: LexCom Home

Premium solution

VDIR547201

LexCom Home Performance - Data patch cord - 100 Ohm - 0.15 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Performance
    product type
    Data patch cord
    colour tint
    Grey
    Complementary
    average impedance
    100 Ohm
    material
    LSZH (low smoke zero halogen)
    type of cable
    2 pairs
    connector type
    RJ45 S/FTP
    communication network category
    6
    cable length
    0.15 m
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.