Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR528000 Image

Range: LexCom Home

Performance solution

VDIR528000

Schneider Electric VDIR528000 Image
Range: LexCom Home

Performance solution

VDIR528000

LexCom Home Performance - active central processing unit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Performance
    product type
    Active central processing unit
    Complementary
    connector type
    Jack (input) 1 port(s)
    RJ11 (input) 2 port(s)
    RJ31 (input) 1 port(s)
    RJ45 (input) 8 port(s), U/FTP
    F connectors (CATV data/output) 1 port(s)
    F connectors (CATV RF/input) 1 port(s)
    F connectors (CATV test/output) 1 port(s)
    IDC connector 8 port(s), S/FTP
    TV connector
    Input : F connectors (CATV RF)
    Output : F connectors (CATV Data)
    Output : F connectors (CATV Test)
    connections - terminals
    LSA punch down
    AV input level
    60...77 dBµV
    AV output level
    8 x 110 dBµV (Din B)
    8 x 93 dBµV (CSO/CTB)
    bandwidth
    47...862 MHz
    insertion loss
    10 dB (RF input to TEST)
    4 dB (DATA to RF input)
    4 dB (RF input to DATA)
    power consumption in W
    <= 14 W
    input voltage
    12 V DC
    input impedance
    75 Ohm
    shield attenuation
    > 90 dB
    flatness
    -2...2 dB
    return loss
    > 10 dB
    height
    90 mm
    width
    300 mm
    depth
    250 mm
    product weight
    0.5 kg
    Environment
    standards
    CE
    EN 50083-2
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/20/16
    Size 682.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 3/27/17
    Size 182.7 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 914.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.