Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR523001 Image

Range: LexCom Home

Essential solution

VDIR523001

Schneider Electric VDIR523001 Image
Range: LexCom Home

Essential solution

VDIR523001

LexCom Home - Ethernet Switch 10/100Mbps 8 ports

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product compatibility
    LexCom Home Performance
    product type
    Ethernet switch
    equipment provided
    Power supply
    Complementary
    number of ports
    8 RJ45
    transmission rate
    10/100 Mbps
    length
    139 mm
    width
    66 mm
    height
    22 mm
    weight
    0.337 kg
    Environment
    standards
    ANSI/IEEE Std 802.3
    IEEE 802.3u
    IEEE 802.3
    temperature range
    0...40 °C
    relative humidity
    20...90 % non-condensing
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 914.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.