Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR515001 Image

Range: LexCom Home

Performance solution

VDIR515001

Schneider Electric VDIR515001 Image
Range: LexCom Home

Performance solution

VDIR515001

LexCom Home Performance - power supply - 18W - 1 output

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Performance
    product type
    Power supply
    Complementary
    power consumption in W
    <= 18 W
    input voltage
    100...240 V AC
    number of outputs
    1 12 V DC on power supply unit
    height
    25 mm
    width
    83 mm
    depth
    55 mm
    weight
    4 kg
    Environment
    temperature range
    25 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 914.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.