Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR390034 Image

Range: LexCom Home

Essential solution

VDIR390034

Schneider Electric VDIR390034 Image
Range: LexCom Home

Essential solution

VDIR390034

LexCom Home Essential - Essential 8 communication pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Essential
    commercial name
    ESSENTIAL 8
    product or component type
    Network enclosure
    benefit
    Combined functions of signal distribution and room for DSL box
    pack composition
    1 x DIN rail
    1 x grid structure
    1 x Opale enclosure
    1 x earth terminal block
    2 x FIX DIN rail
    8 x FIX RJ45 modular support
    3 x FIX box
    3 x socket-outlet
    8 x FIX cable
    Complementary
    enclosure type
    Opale enclosure 13 modules 3 row(s)
    number of power socket outlets
    3 x 230 V 10 A
    room for
    Ethernet switch LexCom Home
    ADSL box
    S-One DPM connector Actassi to fix on fix RJ45 modular support
    height
    485 mm
    width
    252 mm
    depth
    108 mm
    product weight
    2 kg
    Environment
    standards
    EN 50083
    Offer Sustainability
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/28/18
    Size 196.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.