Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR390024 Image

Range: LexCom Home

Essential solution

VDIR390024

Schneider Electric VDIR390024 Image
Range: LexCom Home

Essential solution

VDIR390024

LexCom Home Essential - Access Pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Essential
    commercial name
    ACCESS Pack
    product or component type
    Network enclosure
    benefit
    Distribution of TV, data and telephone on each RJ45 sockets, automatic patching
    pack composition
    1 x Resi9 enclosure
    1 x grid structure
    1 x coaxial splitter
    1 x earth terminal block
    1 x RJ45 DTI + telephone splitter 4 ways + ADSL filter 1 way
    6 x FIX RJ45 modular support
    2 x FIX DIN rail
    2 x Resi9 universal support
    1 x DIN rail 240 mm
    4 x patch cords 300 mm
    6 x RJ45 connector
    1 x DIN rail 101 mm
    Complementary
    enclosure type
    Resi9 enclosure 13 modules 1 row(s)
    splitter type
    Telephone : 1 telephone input RJ45
    Telephone : 4 telephone outputs RJ45
    Telephone : 1 ADSL output RJ45
    TV : 4 coaxial outputs
    number of port
    Connector 6 ports
    connector type
    RJ45 Cat. 6 STP Actassi S-one
    patch cord type
    Double patch cord RJ45 / RJ45 (x 2)
    Single patch cord RJ45 / RJ45, 0.3 m (x 2)
    room for
    DTIO LexCom Home to fix on DIN rail
    Ethernet switch LexCom Home to fix on grid
    length
    225 mm
    height
    108 mm
    width
    252 mm
    product weight
    1.6 kg
    Environment
    standards
    NF C 15-100
    Offer Sustainability
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 3/27/17
    Size 181.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.