Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR390023 Image

Range: LexCom Home

Premium solution

VDIR390023

Schneider Electric VDIR390023 Image
Range: LexCom Home

Premium solution

VDIR390023

LexCom Home Essential - Access Pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Essential
    commercial name
    ACCESS Pack
    product or component type
    Network enclosure
    benefit
    Complete accessibility
    pack composition
    1 x DIN rail
    1 x grid structure
    1 x Opale enclosure
    1 x RJ45 DTI
    1 x coaxial splitter
    1 x earth terminal block
    1 x phone splitter with xDSL filter
    4 x patch cords
    6 x FIX RJ45 modular support
    6 x RJ45 connectors
    2 x FIX DIN rail
    1 x DIN rail 10 cm
    Complementary
    enclosure type
    Opale enclosure 13 modules 1 row(s)
    splitter type
    Telephone : 1 telephone input RJ45
    Telephone : 4 telephone outputs RJ45
    Telephone : 1 ADSL output RJ45
    TV : 4 coaxial outputs
    connector type
    RJ45 Cat. 6 STP Actassi S-one
    patch cord type
    Single patch cord RJ45 / RJ45 (x 2)
    Double patch cord RJ45 / RJ45 (x 2)
    room for
    Ethernet switch LexCom Home
    DTIO LexCom Home to fix on DIN rail
    height
    225 mm
    width
    252 mm
    depth
    133.5 mm
    product weight
    2 kg
    Environment
    standards
    NF C 15-100
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.