Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR390013 Image

Range: LexCom Home

Premium solution

VDIR390013

Schneider Electric VDIR390013 Image
Range: LexCom Home

Premium solution

VDIR390013

LexCom Home Essential - Eco Pack

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Essential
    commercial name
    ECO Pack
    product or component type
    Network enclosure
    pack composition
    1 x DIN rail
    1 x Opale enclosure
    1 x RJ45 DTI
    1 x coaxial splitter
    1 x earth terminal block
    1 x patch panel
    4 x RJ45 connectors
    2 x telephone patch cords
    1 x phone splitter
    Complementary
    enclosure type
    Opale enclosure 13 modules 1 row(s)
    splitter type
    Telephone : 1 telephone input RJ45
    Telephone : 4 telephone outputs RJ45
    TV : 4 coaxial outputs
    number of port
    Patch panel 4 ports
    connector type
    RJ45 Cat. 5e UTP Actassi S-one
    patch cord type
    Single patch cord RJ45 / RJ45, 30 cm (x 2)
    room for
    DTIO LexCom Home to fix on DIN rail
    height
    225 mm
    width
    252 mm
    depth
    133.5 mm
    product weight
    2 kg
    Environment
    standards
    NF C 15-100
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.