Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR380005 Image

Range: LexCom Home

Essential solution

VDIR380005

Schneider Electric VDIR380005 Image
Range: LexCom Home

Essential solution

VDIR380005

LexCom Home - Fix RJ45 module for S-ONE connectors

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    sub range
    FIX family
    device short name
    FIX RJ45
    product or component type
    Modular support
    device composition
    1 barell to choose application
    1 sticker sheet (room picto)
    type of footprint
    S-One
    quantity per set
    1
    Complementary
    product destination
    Allow the tool less fixing of the RJ45 connector Actassi S-one
    length
    67 mm
    width
    18 mm
    height
    65 mm
    Environment
    ambient air temperature for operation
    0...80 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.