Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR327004 Image

Range: LexCom Home

Premium solution

VDIR327004

Schneider Electric VDIR327004 Image
Range: LexCom Home

Premium solution

VDIR327004

LexCom Home - TV-SAT splitter - 4 way

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    TV-SAT splitter
    Complementary
    kit composition
    4-way coaxial splitter
    TV connector
    F connectors
    bandwidth
    5...2400 MHz
    switch function
    4-way
    number of inputs
    1
    number of outputs
    4
    insertion loss
    < -10 dB
    return loss
    > 10 dB
    bending radius
    >= 40 mm
    average impedance
    75 Ohm
    material
    Housing : die cast zinc
    fixing mode
    Tap-tite screws
    height
    25 mm
    width
    60 mm
    depth
    100 mm
    Environment
    temperature range
    0...40 °C
    relative humidity
    20...90 % non-condensing
    standards
    EN 50083-2
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 8/27/18
    Size 324.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.