Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR326040 Image

Range: LexCom Home

Essential solution

VDIR326040

Schneider Electric VDIR326040 Image
Range: LexCom Home

Essential solution

VDIR326040

LexCom Home - DTI Optical with 4 SC/APC connectors

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product compatibility
    LexCom Home Essential
    LexCom Home Performance
    LexCom Home Premium
    product type
    DTIO
    Complementary
    number of input/output
    1 optic fibre management
    4 optic fibre output SC/APC
    length
    100 mm
    width
    90 mm
    height
    28 mm
    weight
    0.85 kg
    Environment
    standards
    NF C 15-100
    temperature range
    -20...50 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/24/18
    Size 255.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.