Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR326010 Image

Range: LexCom Home

Essential solution

VDIR326010

Schneider Electric VDIR326010 Image
Range: LexCom Home

Essential solution

VDIR326010

LexCom Home - DTI telephone splitter 4 ways

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product compatibility
    LexCom Home Essential
    LexCom Home Performance
    LexCom Home Premium
    product type
    DTI + telephone splitter 4 ways
    Complementary
    number of input/output
    1 telephone input
    4 telephone output RJ45
    length
    18 mm
    weight
    0.16 kg
    Environment
    standards
    NF C 15-100
    certifications
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.