Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR323005 Image

Range: LexCom Home

Essential solution

VDIR323005

Schneider Electric VDIR323005 Image
Range: LexCom Home

Essential solution

VDIR323005

LexCom Home - ethernet switch - 5 ports Gigabit RJ45

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    LexCom Home
    product or component type
    Ethernet switch
    provided equipment
    5 patch cords
    1 support
    Complementary
    number of port
    5 ports RJ45
    patch cord type
    Flat RJ45 / RJ45, 25 cm
    transmission rate
    10/100/1000 Mbps
    [Us] rated supply voltage
    5 V DC - 1 A
    local signalling
    LED per unit power
    LED per port
    length
    121 mm
    width
    75 mm
    height
    26 mm
    product weight
    0.738 kg
    Environment
    standards
    IEEE 802.3
    IEEE 802.3u
    IEEE 802.3ab
    IEEE 802.3az
    ambient air temperature for operation
    0...40 °C
    relative humidity
    10...90 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.