Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIR315003 Image

Range: LexCom Home

Essential solution

VDIR315003

Schneider Electric VDIR315003 Image
Range: LexCom Home

Essential solution

VDIR315003

LexCom Home - 3 main outlets power socket K Type

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    LexCom Home
    product or component type
    Triple socket-outlet
    Complementary
    number of power socket outlets
    3 x 230 V 10 A
    cable cross section
    1 mm²
    cable length
    2 m
    length
    220 mm
    width
    45 mm
    height
    45 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.