Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDILP163S5F Image

Range: Actassi for Europe

Pre-Terminated offers

VDILP163S5F

Schneider Electric VDILP163S5F Image
Range: Actassi for Europe

Pre-Terminated offers

VDILP163S5F

Actassi - equipped 19" fibre optic panel 48 SC/4x12 MTP - 1U - OS2

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Actassi
    product
    Equipped 19" fibre optic panel
    colour
    Black (RAL 9005) : panel
    Black : MTP adapter
    Blue : SC adapter
    quantity per set
    1
    rack unit
    1U
    type of paint
    Panel : epoxy
    Complementary
    fibre performance
    OS2
    insertion loss
    LC : <= 0.3 dB @ 1310 nm
    LC : <= 0.3 dB @ 1550 nm
    MTP : <= 0.5 dB @ 1310 nm
    MTP : <= 0.5 dB @ 1550 nm
    return loss
    LC : >= 45 dB @ 1310 nm
    LC : >= 45 dB @ 1550 nm
    MTP : >= 50 dB @ 1310 nm
    MTP : >= 50 dB @ 1550 nm
    front face adapter
    24 x SC duplex
    rear face adapter
    4 x 12 MTP
    condition of use
    Indoor
    material
    Sheet steel(panel)
    PEI (polyetherimide)(MTP adapter)
    PBT (polybutylene terephthalate)(SC adapter)
    device mounting
    Flush
    fixing mode
    Cage nut
    height
    44 mm
    width
    483 mm
    depth
    270 mm
    targeted region
    Europe
    Environment
    ambient air temperature for operation
    -10...60 °C
    ambient air temperature for storage
    -25...70 °C
    standards
    ISO/IEC 11801:2011 Ed.2.2
    MTP adapter : IEC 61754-7
    MTP adapter : EN 50377-15-1
    TIA/EIA-568-C.3
    ANSI/TIA-942
    10Gbase-SR : IEEE 802.3ae
    MTP adapter : TIA/EIA-604-5
    SC adapter : IEC 61754-4
    SC adapter : EN 50377-4-x
    SC adapter : IEC 60874-19
    ISO/IEC 14763-3
    ISO/IEC 24764
    Offer Sustainability
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 19.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.