Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric VDILL045D1K1 Image

VDILL045D1K1

Schneider Electric VDILL045D1K1 Image
VDILL045D1K1

Actassi - fanout link - LC/MTP - OM4 - 900 µm - Euroclass C

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Fanout link
    colour
    LC connector: magenta
    Sheath: magenta
    MTP connector: magenta
    type of packing
    50…320 m cable drum
    Complementary
    product destination
    empty fibre optic patch panel
    optic fibre type
    Loose tube
    maximum insertion loss
    850 nm LC
    850 nm MTP
    minimum return loss
    20 dB 850 nm LC
    20 dB 850 nm MTP
    fibre performance
    OM4
    optic fiber diameter
    900 µm
    termination 1
    2 x 12 MTP
    termination 2
    24 x LC
    sheath type
    Metallic cylinder LSZH (Low Smoke and Zero Halogen)
    condition of use
    Indoor
    cable outer diameter
    3.8 mm
    material
    Plastic: LC connector
    cable length
    1…500 m
    Europe
    Environment
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -25…70 °C
    euroclass level
    C
    standards
    Fibre performance: ITU G.651
    Cable specification: IEC 60794-2
    Cable test procedure: IEC 60794-1-2
    Flame retardance: IEC 60332-1
    Halogen gas evolution: IEC 60754-1
    Acidity of combustion gases: IEC 60754-2
    Smoke generation: IEC 61034
    LC connector: IEC 61754-20
    Performance: ISO/IEC 11801:2011 Ed.2.2
    Cabling: ISO/IEC 24764
    Fibre cabling test: ISO/IEC 14763-3
    TIA/EIA-568-C.3
    ANSI/TIA-942
    10Gbase-SR: IEEE 802.3ae
    MTP connector: IEC 61754-7
    MTP connector: TIA/EIA-604-5
    Fibre performance: IEC 60793-2-10 Type A1a.3
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /