Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDILL031A3A3 Image

Range: Actassi for Europe

Pre-Terminated offers

VDILL031A3A3

Schneider Electric VDILL031A3A3 Image
Range: Actassi for Europe

Pre-Terminated offers

VDILL031A3A3

Actassi - traditional link - LC/SC - OM3 - 900 µm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Actassi
    product or component type
    Traditional link
    fibre performance
    OM3
    Complementary
    cable outer diameter
    5.5 mm
    material
    Plastic : LC connector
    Plastic : SC connector
    return loss
    >= 20 dB @ 850 nm
    optic fibre type
    Tight buffered
    insertion loss
    <= 0.3 dB 850 nm
    optic fiber diameter
    900 µm
    termination 1
    6 x LC
    termination 2
    6 x SC
    sheath type
    Heat shrink LSZH (Low Smoke and Zero Halogen)
    condition of use
    Indoor
    colour
    Aqua : sheath
    Beige : LC connector
    Beige : SC connector
    type of packing
    50...700 m cable drum
    product destination
    Empty fibre optic patch panel
    targeted region
    Europe
    Environment
    ambient air temperature for operation
    -10...60 °C
    ambient air temperature for storage
    -25...70 °C
    standards
    Cable test procedure : IEC 60794-1-2
    Halogen gas evolution : IEC 60754-1
    Acidity of combustion gases : IEC 60754-2
    Cabling : ISO/IEC 24764
    Fibre cabling test : ISO/IEC 14763-3
    TIA/EIA-568-C.3
    ANSI/TIA-942
    10Gbase-SR : IEEE 802.3ae
    Cable specification : IEC 60794-2
    Flame retardance : IEC 60332-1
    Smoke generation : IEC 61034
    LC connector : IEC 61754-20
    SC connector : IEC 61754-4
    SC connector : IEC 60874-19
    Fibre performance : ITU G.651
    Fibre performance : IEC 60793-2-10 Type A1a.2
    Performance : ISO/IEC 11801:2011 Ed.2.2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.