Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDILC165C1C Image

Range: Actassi for Europe

Pre-Terminated offers

VDILC165C1C

Schneider Electric VDILC165C1C Image
Range: Actassi for Europe

Pre-Terminated offers

VDILC165C1C

Actassi - equipped optic cassette LC/MTP - 0.5U - OS2

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Actassi
    product or component type
    Equipped optic cassette
    quantity per set
    1
    colour
    Cassette : black RAL 9005
    MTP adapter : green
    LC adapter : blue
    type of paint
    Cassette : epoxy
    Complementary
    number of rack unit
    0.5U
    device mounting
    Flush
    condition of use
    Indoor
    fixing mode
    By captive screws
    fibre performance
    OS2
    front face cassette adapter
    6 x LC duplex
    rear face cassette adapter
    1 x 12 MTP
    return loss
    MTP: > 50 dB @1310 nm
    MTP: > 50 dB @1550 nm
    LC: > 45 dB @1310 nm
    LC: > 45 dB @1550 nm
    insertion loss
    MTP: <= 0.5 dB @1310 nm
    MTP: <= 0.5 dB @1550 nm
    LC: <= 0.3 dB @1310 nm
    LC: <= 0.3 dB @1550 nm
    product destination
    Empty fibre optic panel
    Overhead support
    material
    Cassette : aluminium alloy
    MTP adapter : PEI (polyetherimide)
    LC adapter : PBT (polybutylene terephthalate)
    width
    105 mm
    height
    18 mm
    depth
    124.5 mm
    Environment
    standards
    MTP adapter : IEC 61754-7
    MTP adapter : EN 50377-15-1
    Performance : ISO/IEC 11801 Ed.2.2
    Cabling : ISO/IEC 24764
    Fibre cabling test : ISO/IEC 14763-3
    TIA/EIA-568-C.3
    ANSI/TIA-942
    10Gbase-SR : IEEE 802.3ae
    MTP adapter : TIA/EIA-604-5
    LC adapter : IEC 61754-20
    LC adapter : IEC 50377-7-x
    ambient air temperature for storage
    -25...70 °C
    ambient air temperature for operation
    -10...60 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 19.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.