Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric VDICD52424LM Image

VDICD52424LM

Schneider Electric VDICD52424LM Image
VDICD52424LM

Actassi FL-C Fibre Cable OM4 50/125µm Loose Tube 24 fibres cut Euroclass D

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product
    Fibre optic cable multi mode
    device application
    Communication
    cable packaging
    Cut to length
    Complementary
    maximum attenuation
    0.6 dB at 1300 nm
    2.4 dB at 850 nm
    bandwidth
    500 Hz.km1300 nm LED:
    3500 Hz.km850 nm LED:
    fibre performance
    OM4 50/125 µm
    optic fibre type
    Loose tube diameter: 250 µm
    number of optic fibre
    24
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    1800 N
    crush resistance
    30000 N/m
    refractive index group
    1.482 at 850 nm
    1.477 at 1300 nm
    colour
    External sheath: green, RAL 6016
    condition of use
    Indoor/outdoor
    calorific value
    0.823 MJ
    diameter
    9.7 mm
    cable weight
    60 kg / 1000 m
    Europe
    Environment
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for installation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    euroclass level
    D
    environmental characteristic
    Rodent retardant: glass yarn
    Water resistant (longitudinally): gel
    Water resistant (longitudinally): swellable yarn
    RoHS compliant:
    UV resistant:
    LSZH (low smoke zero halogen):
    Standard
    Cable specification conforming to IEC 60794-2
    Cable test procedure conforming to IEC 60794-1-2
    Fibre colour coding conforming to TIA/EIA-598-A
    Fibre performance conforming to IEC 60793-2-10 Type A1a.3
    Fibre performance conforming to TIA-492AAAD OM4
    Flame retardance conforming to IEC 60332-1
    LSZH conforming to IEC 60754-2
    Fibre performance conforming to ITU G.651.1
    LSZH conforming to ISO/IEC 11801
    Fibre performance conforming to EN 50173-1
    LSZH conforming to EN 50399
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 5.2)
    Date 10/16/19
    Size 20.2 MB
    High density solutions for data centres (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    DECLARATION OF PERFORMANCE (DoP) (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /