Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric VDICD42312L Image

VDICD42312L

Green premium brand logo
Schneider Electric VDICD42312L Image
VDICD42312L
Green premium brand logo

Actassi FL-C Fibre Cable OM3 50/125µm Loose Tube 12 fibres 525m Euroclass D

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product
    Fibre optic cable multi mode
    device application
    Communication
    cable packaging
    Drum of 525 m
    Complementary
    maximum attenuation
    0.6 dB at 1300 nm
    2.5 dB at 850 nm
    bandwidth
    1500 Hz.km850 nm LED:
    500 Hz.km1300 nm LED:
    fibre performance
    OM3 50/125 µm
    optic fibre type
    Loose tube diameter: 250 µm
    number of optic fibre
    12
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    1500 N
    crush resistance
    15000 N/m
    refractive index group
    1.483 at 850 nm
    1.479 at 1300 nm
    colour
    External sheath: green, RAL 6016
    condition of use
    Indoor/outdoor
    calorific value
    0.548 MJ
    diameter
    6 mm
    cable weight
    40 kg / 1000 m
    Europe
    Environment
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for installation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    euroclass level
    D
    environmental characteristic
    Rodent retardant: glass yarn
    Water resistant (longitudinally): gel
    Water resistant (longitudinally): swellable yarn
    RoHS compliant:
    UV resistant:
    LSZH (low smoke zero halogen):
    Standard
    Cable specification conforming to IEC 60794-2
    Cable test procedure conforming to IEC 60794-1-2
    Fibre colour coding conforming to TIA/EIA-598-A
    Fibre performance conforming to IEC 60793-2-10 Type A1a.2
    Flame retardance conforming to IEC 60332-1
    LSZH conforming to IEC 60754-2
    Fibre performance conforming to ITU G.651.1
    LSZH conforming to ISO/IEC 11801
    Fibre performance conforming to EN 50173-1
    LSZH conforming to EN 50399
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    High density solutions for data centres (Version 3.0)
    The Actassi system (Version 5.2)
    Date 10/16/19
    Size 20.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    declaration of performance(DoP) (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Fibre LAN optic cables, loose tube (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /