Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric VDICD176218 Image

VDICD176218

Schneider Electric VDICD176218 Image
VDICD176218

Actassi Cable LAN SF/UTP 4P Cat6 Euroclass D 250MHz LSZH 500m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 500 m
    colour tint
    Green
    cable shielding type
    SF/UTP
    Complementary
    localisation on device
    Jacket : LSZH (low smoke zero halogen)
    Conductor : solid bare copper
    Wire insulation : PE (polyethylene)
    type of cable
    4 twisted-pairs cable
    communication network category
    6
    communication port protocol
    VoIP (Voice IP)
    PoE+ 30W (Power over Ethernet Plus)
    PoE 15W (Power over Ethernet)
    communication network type
    1000BASE-T
    return loss
    Guaranteed: >= 23 dB @4 MHz
    Guaranteed: >= 25 dB @10 MHz
    Guaranteed: >= 25 dB @16 MHz
    Guaranteed: >= 25 dB @20 MHz
    Guaranteed: >= 18 dB @200 MHz
    Guaranteed: >= 17.3 dB @250 MHz
    Guaranteed: >= 23.6 dB @31.25 MHz
    Guaranteed: >= 21.5 dB @62.5 MHz
    Guaranteed: >= 20.1 dB @100 MHz
    Guaranteed: >= 19.4 dB @125 MHz
    attenuation
    3.8 dB at 4 MHz
    6 dB at 10 MHz
    7.6 dB at 16 MHz
    8.5 dB at 20 MHz
    10.7 dB at 31.25 MHz
    15.5 dB at 62.5 MHz
    19.9 dB at 100 MHz
    22.5 dB at 125 MHz
    29.1 dB at 200 MHz
    33 dB at 250 MHz
    power sum near-end crosstalk [PS NEXT]
    Guaranteed: 63.3 dB at 4 MHz
    Guaranteed: 57.3 dB at 10 MHz
    Guaranteed: 54.2 dB at 16 MHz
    Guaranteed: 52.8 dB at 20 MHz
    Guaranteed: 49.9 dB at 31.25 MHz
    Guaranteed: 45.4 dB at 62.5 MHz
    Guaranteed: 42.3 dB at 100 MHz
    Guaranteed: 40.8 dB at 125 MHz
    Guaranteed: 37.8 dB at 200 MHz
    Guaranteed: 36.3 dB at 250 MHz
    equal level far end crosstalk [ELFEXT]
    56 dB at 4 MHz
    48 dB at 10 MHz
    56 dB
    43.9 dB at 16 MHz
    42 dB at 20 MHz
    48 dB
    38.1 dB at 31.25 MHz
    32.1 dB at 62.5 MHz
    43.9 dB
    28 dB at 100 MHz
    26.1 dB at 125 MHz
    22 dB at 200 MHz
    42 dB
    20 dB at 250 MHz
    38.1 dB
    32.1 dB
    28 dB
    26.1 dB
    22 dB
    20 dB
    power sum equal level far end crosstalk [PSELFEXT]
    53 dB at 4 MHz
    45 dB at 10 MHz
    40.9 dB at 16 MHz
    39 dB at 20 MHz
    35.1 dB at 31.25 MHz
    29.1 dB at 62.5 MHz
    25 dB at 100 MHz
    23.1 dB at 125 MHz
    19 dB at 200 MHz
    17 dB at 250 MHz
    coupling attenuation
    >= 85 dB from 30...100 MHz conforming to IEC 61156-5, ed. 2 type Ia)
    >= 85 - 20 x log10(f / 100) dB from 100...1000 MHz conforming to IEC 61156-5, ed. 2 type Ia)
    input impedance
    100 Ohm at 1...250 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1...250 MHz conforming to IEC 61156-5, ed. 2.1)
    segregation class
    Class d conforming to EN 50174-2)
    resistance unbalance
    <= 2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius after installation : 4 x overall diameter
    Minimum bending radius during installation : 8 x overall diameter
    delay skew
    45 ns 1...250 MHz
    euroclass level
    D
    nominal velocity propagation
    70 %
    AWG gauge
    AWG 23
    cable outer diameter
    7.7 mm
    cable weight
    68.5 kg
    targeted region
    Europe
    Environment
    ambient air temperature for installation
    0...50 °C
    ambient air temperature for storage
    -20...60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20...60 °C
    directives
    305/2011/EU - construction product regulation
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    standards
    Halogen gas evolution : IEC 60754-1
    Acidity of combustion gases : IEC 60754-2
    Smoke generation : IEC 61034
    Performance : EN 50173-1
    Performance : EN 50174-1
    Performance : ANSI/TIA/EIA-568-C.2
    Flame propagation characteristics : IEC 60332-1
    Installation standards : ISO/IEC 14763-2
    Performance : EN 50288-5-1
    Performance : IEC 61156-5 ed. 2.1
    Performance : ISO/IEC 11801 ed. 2.2, 2011
    Performance : ISO/IEC 11801 ed. 2.1
    Installation standards : EN 50174-2
    Performance : IEEE 802.3af
    Performance : IEEE 802.3at
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1723  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Certificate
    Date
    Size
    Add to My Documents
    English (Version 1.0)
    Date 3/29/19
    Size 67.7 KB
    Actassi EMEAS offer CE Certificate (Version 1.0)
    Date 11/30/18
    Size 577.3 KB
    Cat 6 S-FTP LSHF (Version 1.1)
    Date 4/3/17
    Size 84.8 KB
    DECLARATION OF PERFORMANCE (DoP) (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Copper LAN Cable CAT.6 SF UTP 4P LSZH - Lexcom Infraplus CL-C6 (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /