Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric VDICD13X228 Image

VDICD13X228

Schneider Electric VDICD13X228 Image
VDICD13X228

Actassi Cable LAN F/UTP 2x4P Cat6A Euroclass D 500MHz LSZH 500m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 500 m
    colour tint
    Green
    cable shielding type
    F/UTP
    Complementary
    localisation on device
    Jacket : LSZH (low smoke zero halogen)
    Conductor : solid bare copper
    Wire insulation : PE (polyethylene)
    type of cable
    2x4 twisted-pairs cable
    communication network category
    6A
    communication port protocol
    PoE 15W (Power over Ethernet)
    VoIP (Voice IP)
    PoE+ 30W (Power over Ethernet Plus)
    communication network type
    10GBASE-T
    return loss
    Guaranteed: >= 23 dB Typical: 26 dB @4 MHz
    Guaranteed: >= 17.3 dB Typical: 22 dB @250 MHz
    Guaranteed: >= 25 dB Typical: 28 dB @16 MHz
    Guaranteed: >= 25 dB Typical: 28 dB @20 MHz
    Guaranteed: >= 23.6 dB Typical: 26.9 dB @31.25 MHz
    Guaranteed: >= 21.5 dB Typical: 25.3 dB @62.5 MHz
    Guaranteed: >= 20.1 dB Typical: 24.2 dB @100 MHz
    Guaranteed: >= 18 dB Typical: 22.5 dB @200 MHz
    Guaranteed: >= 17.3 dB Typical: 22 dB @300 MHz
    Guaranteed: >= 17.3 dB Typical: 22 dB @400 MHz
    Guaranteed: >= 17.3 dB Typical: 20.3 dB @500 MHz
    Guaranteed: >= 19.4 dB Typical: 23.36 dB @125 MHz
    Guaranteed: >= 25 dB Typical: 28 dB @10 MHz
    attenuation
    3.8 dB at 4 MHz 3.7 dB
    5.9 dB at 10 MHz 5.5 dB
    7.5 dB at 16 MHz 6.9 dB
    8.4 dB at 20 MHz 7.7 dB
    10.5 dB at 31.25 MHz 9.6 dB
    15 dB at 62.5 MHz 13.7 dB
    19.1 dB at 100 MHz 17.5 dB
    21.5 dB at 125 MHz 19.7 dB
    27.6 dB at 200 MHz 25.2 dB
    31.1 dB at 250 MHz 28.4 dB
    34.3 dB at 300 MHz 31.32 dB
    40.1 dB at 400 MHz 36.62 dB
    45.3 dB at 500 MHz 41.4 dB
    power sum near-end crosstalk [PS NEXT]
    Guaranteed: 63.3 dB Typical: 82.5 dB at 4 MHz
    Guaranteed: 57.3 dB Typical: 74.9 dB at 10 MHz
    Guaranteed: 54.2 dB Typical: 71 dB at 16 MHz
    Guaranteed: 52.8 dB Typical: 69.2 dB at 20 MHz
    Guaranteed: 49.9 dB Typical: 65.5 dB at 31.25 MHz
    Guaranteed: 45.4 dB Typical: 59.7 dB at 62.5 MHz
    Guaranteed: 42.3 dB Typical: 55.8 dB at 100 MHz
    Guaranteed: 40.8 dB Typical: 53.82 dB at 125 MHz
    Guaranteed: 37.8 dB Typical: 50.1 dB at 200 MHz
    Guaranteed: 36.3 dB Typical: 48.2 dB at 250 MHz
    Guaranteed: 35.1 dB Typical: 46.61 dB at 300 MHz
    Guaranteed: 33.3 dB Typical: 44.22 dB at 400 MHz
    Guaranteed: 31.8 dB Typical: 42.5 dB at 500 MHz
    power sum alien near-end crosstalk [PS ANEXT]
    62.5 dB at 100 MHz
    61 dB at 125 MHz
    67 dB at 4 MHz
    67 dB at 10 MHz
    67 dB at 16 MHz
    67 dB at 20 MHz
    67 dB at 31.25 MHz
    65.6 dB at 62.5 MHz
    58 dB at 200 MHz
    56.5 dB at 250 MHz
    55.3 dB at 300 MHz
    53.5 dB at 400 MHz
    52 dB at 500 MHz
    power sum attenuation to alien crosstalk ratio far-end [PS AACR-F]
    36.3 dB at 125 MHz
    66.2 dB at 4 MHz
    58.2 dB at 10 MHz
    54.1 dB at 16 MHz
    52.2 dB at 20 MHz
    48.3 dB at 31.25 MHz
    42.3 dB at 62.5 MHz
    38.2 dB at 100 MHz
    32.2 dB at 200 MHz
    30.2 dB at 250 MHz
    28.7 dB at 300 MHz
    26.2 dB at 400 MHz
    24.2 dB at 500 MHz
    attenuation to Crosstalk Ratio Far-end [ACR-F]
    Guaranteed: 56 dB @4 MHz
    Guaranteed: 48 dB @10 MHz
    Guaranteed: 43.9 dB @16 MHz
    Guaranteed: 42 dB @20 MHz
    Guaranteed: 38.1 dB @31.25 MHz
    Guaranteed: 32.1 dB @62.5 MHz
    Guaranteed: 28 dB @100 MHz
    Guaranteed: 26.1 dB @125 MHz
    Guaranteed: 22 dB @200 MHz
    Guaranteed: 20 dB @250 MHz
    Guaranteed: 18.5 dB @300 MHz
    Guaranteed: 16 dB @400 MHz
    Guaranteed: 14 dB @500 MHz
    power sum attenuation crosstalk ratio far-end [PS ACR-F]
    53 dB 4 MHz
    45 dB 10 MHz
    40.9 dB 16 MHz
    39 dB 20 MHz
    35.1 dB 31.25 MHz
    29.1 dB 62.5 MHz
    25 dB 100 MHz
    23.1 dB 125 MHz
    19 dB 200 MHz
    17 dB 250 MHz
    15.5 dB 300 MHz
    13 dB 400 MHz
    11 dB 500 MHz
    coupling attenuation
    >= 55 dB from 30...100 MHz conforming to IEC 61156-5, ed. 2 type II)
    >= 55 - 20 x log10(f / 100) dB from 100...500 MHz conforming to IEC 61156-5, ed. 2 type II)
    input impedance
    100 Ohm at 1...500 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1...250 MHz conforming to IEC 61156-5, ed. 2.1)
    segregation class
    Class c conforming to EN 50174-2)
    resistance unbalance
    <= 2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius after installation : 4 x overall diameter
    Minimum bending radius during installation : 8 x overall diameter
    delay skew
    45 ns 1...500 MHz
    euroclass level
    D
    nominal velocity propagation
    68 %
    AWG gauge
    AWG 23
    calorific value
    1760 MJ/km
    cable outer diameter
    7.5 mm 15.2
    cable weight
    102 kg
    targeted region
    Europe
    Environment
    ambient air temperature for installation
    0...50 °C
    ambient air temperature for storage
    -20...60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20...60 °C
    directives
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    305/2011/EU - construction product regulation
    standards
    Halogen gas evolution : IEC 60754-1
    Acidity of combustion gases : IEC 60754-2
    Smoke generation : IEC 61034
    Performance : EN 50173-1
    Performance : EN 50174-1
    Performance : ANSI/TIA/EIA-568-C.2
    Flame propagation characteristics : IEC 60332-1
    Installation standards : ISO/IEC 14763-2
    Performance : IEC 61156-5 ed. 2.1
    Performance : ISO/IEC 11801 ed. 2.2, 2011
    Performance : ISO/IEC 11801 ed. 2.1
    Installation standards : EN 50174-2
    Performance : IEEE 802.3af
    Performance : IEEE 802.3at
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1723  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    English (Version 1.0)
    Date 3/29/19
    Size 67.7 KB
    Actassi EMEAS offer CE Certificate (Version 1.0)
    Date 11/30/18
    Size 577.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Actassi Modular Jack RJ45 Front plate NVE6413501-02 installation guide (Version 02)
    Actassi Modular Jack (Version 1)
    Date 5/16/17
    Size 2.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Copper LAN Cable CAT.6A FUTP 2X4P LSZH - Lexcom Infraplus CL-C6A (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /