Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric VDICC68X228 Image

VDICC68X228

Schneider Electric VDICC68X228 Image
VDICC68X228

Actassi Cable LAN F/FTP 2x4P Cat6A Euroclass C 550MHz LSFRZH 500m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 500 m
    colour tint
    Blue
    cable shielding type
    F/FTP with exclusive patented metallic crossfiller
    Complementary
    localisation on device
    Conductor : solid bare copper
    Wire insulation : PE (polyethylene)
    Jacket : LSFRZH (low smoke fire retardant, zero halogen)
    Screen : metallic crossfiller
    type of cable
    4 twisted-pairs cable
    cable cross section
    0.25 mm²
    communication network category
    6A
    communication port protocol
    VoIP (Voice IP)
    PoE+ 30W (Power over Ethernet Plus)
    PoE 15W (Power over Ethernet)
    communication network type
    10GBASE-T
    return loss
    Guaranteed: >= 23 dB Typical: 26 dB @4 MHz
    Guaranteed: >= 17.3 dB Typical: 22 dB @250 MHz
    Guaranteed: >= 25 dB Typical: 28 dB @16 MHz
    Guaranteed: >= 25 dB Typical: 28 dB @20 MHz
    Guaranteed: >= 23.6 dB Typical: 26.9 dB @31.25 MHz
    Guaranteed: >= 21.5 dB Typical: 25.3 dB @62.5 MHz
    Guaranteed: >= 20.1 dB Typical: 24.2 dB @100 MHz
    Guaranteed: >= 18 dB Typical: 22.5 dB @200 MHz
    Guaranteed: >= 17.3 dB Typical: 22 dB @300 MHz
    Guaranteed: >= 17.3 dB Typical: 22 dB @400 MHz
    Guaranteed: >= 17.3 dB Typical: 20.3 dB @500 MHz
    Guaranteed: >= 25 dB Typical: 28.26 dB @10 MHz
    Guaranteed: >= 19.4 dB Typical: 23.1 dB @125 MHz
    Guaranteed: >= 17.3 dB Typical: 20.1 dB @550 MHz
    attenuation
    3.8 dB at 4 MHz 3.7 dB
    7.5 dB at 16 MHz 6.9 dB
    8.4 dB at 20 MHz 7.7 dB
    10.5 dB at 31.25 MHz 9.6 dB
    15 dB at 62.5 MHz 13.7 dB
    19.1 dB at 100 MHz 17.5 dB
    21.5 dB at 125 MHz 19.7 dB
    27.6 dB at 200 MHz 25.2 dB
    31.1 dB at 250 MHz 28.4 dB
    34.3 dB at 300 MHz 31.32 dB
    40.1 dB at 400 MHz 36.62 dB
    45.3 dB at 500 MHz 41.4 dB
    5.9 dB at 10 MHz 5.74 dB
    power sum near-end crosstalk [PS NEXT]
    Guaranteed: 75 dB at 4 MHz
    Guaranteed: 75 dB at 10 MHz
    Guaranteed: 74.2 dB at 16 MHz
    Guaranteed: 72.8 dB at 20 MHz
    Guaranteed: 69.9 dB at 31.25 MHz
    Guaranteed: 65.4 dB at 62.5 MHz
    Guaranteed: 62.3 dB at 100 MHz
    Guaranteed: 60.8 dB at 125 MHz
    Guaranteed: 57.8 dB at 200 MHz
    Guaranteed: 56.3 dB at 250 MHz
    Guaranteed: 55.1 dB at 300 MHz
    Guaranteed: 53.3 dB at 400 MHz
    Guaranteed: 51.8 dB at 500 MHz
    power sum alien near-end crosstalk [PS ANEXT]
    62.5 dB at 100 MHz
    61 dB at 125 MHz
    67 dB at 4 MHz
    67 dB at 10 MHz
    67 dB at 16 MHz
    67 dB at 20 MHz
    67 dB at 31.25 MHz
    65.6 dB at 62.5 MHz
    58 dB at 200 MHz
    56.5 dB at 250 MHz
    55.3 dB at 300 MHz
    53.5 dB at 400 MHz
    52 dB at 500 MHz
    power sum attenuation to alien crosstalk ratio far-end [PS AACR-F]
    36.3 dB at 125 MHz
    66.2 dB at 4 MHz
    58.2 dB at 10 MHz
    54.1 dB at 16 MHz
    52.2 dB at 20 MHz
    48.3 dB at 31.25 MHz
    42.3 dB at 62.5 MHz
    38.2 dB at 100 MHz
    32.2 dB at 200 MHz
    30.2 dB at 250 MHz
    28.7 dB at 300 MHz
    26.2 dB at 400 MHz
    24.2 dB at 500 MHz
    attenuation to Crosstalk Ratio Far-end [ACR-F]
    Guaranteed: 66 dB @4 MHz
    Guaranteed: 58 dB @10 MHz
    Guaranteed: 53.9 dB @16 MHz
    Guaranteed: 52 dB @20 MHz
    Guaranteed: 48.1 dB @31.25 MHz
    Guaranteed: 42.1 dB @62.5 MHz
    Guaranteed: 38 dB @100 MHz
    Guaranteed: 36.1 dB @125 MHz
    Guaranteed: 32 dB @200 MHz
    Guaranteed: 30 dB @250 MHz
    Guaranteed: 28.5 dB @300 MHz
    Guaranteed: 26 dB @400 MHz
    Guaranteed: 24 dB @500 MHz
    power sum attenuation crosstalk ratio far-end [PS ACR-F]
    63 dB 4 MHz
    55 dB 10 MHz
    50.9 dB 16 MHz
    49 dB 20 MHz
    45.1 dB 31.25 MHz
    39.1 dB 62.5 MHz
    35 dB 100 MHz
    33.1 dB 125 MHz
    29 dB 200 MHz
    27 dB 250 MHz
    25.5 dB 300 MHz
    23 dB 400 MHz
    21 dB 500 MHz
    coupling attenuation
    >= 75 dB from 30...100 MHz conforming to IEC 61156-5, ed. 2 type Ib)
    >= 75 - 20 x log10(f / 100) dB from 100...1000 MHz conforming to IEC 61156-5, ed. 2 type Ib)
    transfer impedance
    <= 30 mOhm/m 30 MHz conforming to IEC 61156-5 ed. 2 grade 1
    <= 60 mOhm/m 100 MHz conforming to IEC 61156-5 ed. 2 grade 1
    <= 10 mOhm/m 1...10 MHz conforming to IEC 61156-5 ed. 2 grade 1
    input impedance
    100 Ohm at 1...500 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1...250 MHz conforming to IEC 61156-5, ed. 2.1)
    segregation class
    Class c conforming to EN 50174-2)
    resistance unbalance
    <= 2 %
    pulling force
    400 N
    bending radius
    Minimum bending radius after installation : 4 x overall diameter
    Minimum bending radius during installation : 8 x overall diameter
    delay skew
    45 ns 1...500 MHz
    euroclass level
    D
    C
    nominal velocity propagation
    82 %
    AWG gauge
    AWG 23
    calorific value
    1568 MJ/km
    cable outer diameter
    7.7 mm 15.6
    cable weight
    126 kg
    targeted region
    Europe
    Environment
    ambient air temperature for installation
    0...50 °C
    environmental characteristic
    Low smoke emission
    Halogen free
    ambient air temperature for storage
    -20...60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20...60 °C
    directives
    305/2011/EU - construction product regulation
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    standards
    Halogen gas evolution : IEC 60754-1
    Acidity of combustion gases : IEC 60754-2
    Smoke generation : IEC 61034
    Performance : EN 50173-1
    Flame propagation characteristics : IEC 60332-1
    Installation standards : ISO/IEC 14763-2
    Flame propagation characteristics : IEC 60332-3C
    Performance : EN 50288-10-1
    Installation standards : EN 50174-1
    Performance : IEC 61156-5 ed. 2.1
    Installation standards : EN 50174-2
    Performance : IEEE 802.3af
    Performance : IEEE 802.3at
    Flame propagation characteristics : NF C 32-070-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1723  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    English (Version 1.0)
    Date 3/29/19
    Size 67.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /