Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric VDICC63X218 Image

VDICC63X218

Schneider Electric VDICC63X218 Image
VDICC63X218

Actassi Cable LAN F/UTP 4P Cat6A Euroclass C 550MHz LSZH 500m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 500 m
    colour tint
    Blue
    cable shielding type
    F/UTP
    Complementary
    localisation on device
    Jacket LSZH (low smoke zero halogen)
    Conductor: solid bare copper
    Wire insulation: PE (polyethylene)
    type of cable
    4 twisted-pairs cable
    communication network category
    6A
    communication port protocol
    VoIP (Voice IP)
    PoE+ 30W (Power over Ethernet Plus)
    PoE 15W (Power over Ethernet)
    communication network type
    10GBASE-T
    minimum return loss
    23 dB 4 MHz 26 dB
    25 dB 16 MHz 28 dB
    25 dB 20 MHz 28 dB
    23.6 dB 31.25 MHz 26.9 dB
    21.5 dB 62.5 MHz 25.3 dB
    20.1 dB 100 MHz 24.2 dB
    18 dB 200 MHz 22.5 dB
    17.3 dB 250 MHz 22 dB
    17.3 dB 300 MHz 22 dB
    17.3 dB 400 MHz 22 dB
    17.3 dB 500 MHz 20.3 dB
    25 dB 10 MHz 28 dB
    19.4 dB 125 MHz 23.36 dB
    attenuation
    Guaranteed: 3.8 dB Typical: 3.7 dB @ 4 MHz
    Guaranteed: 5.9 dB Typical: 5.5 dB @ 10 MHz
    Guaranteed: 7.5 dB Typical: 6.9 dB @ 16 MHz
    Guaranteed: 8.4 dB Typical: 7.7 dB @ 20 MHz
    Guaranteed: 10.5 dB Typical: 9.6 dB @ 31.25 MHz
    Guaranteed: 15 dB Typical: 13.7 dB @ 62.5 MHz
    Guaranteed: 19.1 dB Typical: 17.5 dB @ 100 MHz
    Guaranteed: 27.6 dB Typical: 25.2 dB @ 200 MHz
    Guaranteed: 31.1 dB Typical: 28.4 dB @ 250 MHz
    Guaranteed: 45.3 dB Typical: 41.4 dB @ 500 MHz
    Guaranteed: 21.5 dB @ 125 MHz
    Guaranteed: 34.3 dB @ 300 MHz
    Guaranteed: 40.1 dB @ 400 MHz
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 36.3 dB Typical: 48.2 dB at 250 MHz
    Guaranteed: 31.8 dB Typical: 42.5 dB at 500 MHz
    Guaranteed: 43.8 dB at 125 MHz
    Guaranteed: 35.1 dB at 300 MHz
    Guaranteed: 33.3 dB at 400 MHz
    Guaranteed: 66.3 dB Typical: 82.5 dB at 4 MHz
    Guaranteed: 60.3 dB Typical: 74.9 dB at 10 MHz
    Guaranteed: 57.2 dB Typical: 71 dB at 16 MHz
    Guaranteed: 55.8 dB Typical: 69.2 dB at 20 MHz
    Guaranteed: 52.9 dB Typical: 65.5 dB at 31.25 MHz
    Guaranteed: 48.4 dB Typical: 59.7 dB at 62.5 MHz
    Guaranteed: 45.3 dB Typical: 55.8 dB at 100 MHz
    Guaranteed: 40.8 dB Typical: 50.1 dB at 200 MHz
    power sum alien near-end crosstalk [PSANEXT]
    67 dB at 4 MHz
    67 dB at 10 MHz
    67 dB at 16 MHz
    67 dB at 20 MHz
    67 dB at 31.25 MHz
    65.6 dB at 62.5 MHz
    62.5 dB at 100 MHz
    61 dB at 125 MHz
    58 dB at 200 MHz
    56.5 dB at 250 MHz
    55.3 dB at 300 MHz
    53.5 dB at 400 MHz
    52 dB at 500 MHz
    power sum attenuation to alien crosstalk ratio far-end [PSAACRF]
    66.2 dB at 4 MHz
    58.2 dB at 10 MHz
    54.1 dB at 16 MHz
    52.2 dB at 20 MHz
    48.3 dB at 31.25 MHz
    42.3 dB at 62.5 MHz
    38.2 dB at 100 MHz
    36.3 dB at 125 MHz
    32.2 dB at 200 MHz
    30.2 dB at 250 MHz
    28.7 dB at 300 MHz
    26.2 dB at 400 MHz
    24.2 dB at 500 MHz
    attenuation to Crosstalk Ratio Far-end [ACRF]
    Guaranteed: 29.1 dB at 125 MHz
    Guaranteed: 21.5 dB at 300 MHz
    Guaranteed: 19 dB at 400 MHz
    Guaranteed: 59 dB Typical: 83 dB at 4 MHz
    Guaranteed: 51 dB Typical: 74.9 dB at 10 MHz
    Guaranteed: 46.9 dB Typical: 70.8 dB at 16 MHz
    Guaranteed: 45 dB Typical: 68.8 dB at 20 MHz
    Guaranteed: 41.1 dB Typical: 64.9 dB at 31.25 MHz
    Guaranteed: 35.1 dB Typical: 58.8 dB at 62.5 MHz
    Guaranteed: 31 dB Typical: 54.7 dB at 100 MHz
    Guaranteed: 25 dB Typical: 48.6 dB at 200 MHz
    Guaranteed: 23 dB Typical: 46.6 dB at 250 MHz
    Guaranteed: 17 dB Typical: 40.5 dB at 500 MHz
    power sum attenuation crosstalk ratio far-end [PSACRF]
    56 dB 4 MHz
    48 dB 10 MHz
    43.9 dB 16 MHz
    42 dB 20 MHz
    38.1 dB 31.25 MHz
    32.1 dB 62.5 MHz
    28 dB 100 MHz
    26.1 dB 125 MHz
    22 dB 200 MHz
    20 dB 250 MHz
    18.5 dB 300 MHz
    16 dB 400 MHz
    14 dB 500 MHz
    near end crosstalk [NEXT]
    Guaranteed: 39.3 dB Typical: 51.2 dB at 250 MHz
    Guaranteed: 34.8 dB Typical: 45.5 dB at 500 MHz
    Guaranteed: 38.1 dB at 300 MHz
    Guaranteed: 36.3 dB at 400 MHz
    Guaranteed: 68.3 dB Typical: 85.5 dB at 4 MHz
    Guaranteed: 62.3 dB Typical: 77.9 dB at 10 MHz
    Guaranteed: 59.2 dB Typical: 74 dB at 16 MHz
    Guaranteed: 57.8 dB Typical: 72.2 dB at 20 MHz
    Guaranteed: 54.9 dB Typical: 68.5 dB at 31.25 MHz
    Guaranteed: 50.4 dB Typical: 62.7 dB at 62.5 MHz
    Guaranteed: 47.3 dB Typical: 58.8 dB at 100 MHz
    Guaranteed: 45.8 dB at 125 MHz
    Guaranteed: 42.8 dB Typical: 53.1 dB at 200 MHz
    coupling attenuation
    >= 55 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type II
    >= 55 - 20 x log10(f / 100) dB from 100…500 MHz conforming to IEC 61156-5, ed. 2 type II
    input impedance
    100 Ohm at 1…500 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1…250 MHz conforming to IEC 61156-5, ed. 2.1
    segregation class
    Class c conforming to EN 50174-2
    maximum resistance unbalance
    2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius during installation: 8 x overall diameter
    Minimum bending radius after installation: 4 x overall diameter
    delay skew
    45 ns at 1…500 MHz
    euroclass level
    C
    nominal velocity propagation
    68 %
    AWG gauge
    AWG 23
    calorific value
    1211 MJ/km
    cable outer diameter
    7.9 mm
    cable weight
    58 kg
    Europe
    Environment
    ambient air temperature for installation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20…60 °C
    directives
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    305/2011/EU - construction product regulation
    standards
    Flame propagation characteristics: IEC 60332-1
    Acidity of combustion gases: IEC 60754-2
    Smoke generation: IEC 61034
    Performance: IEC 61156-5:ed. 2.1
    Performance: EN 50173-1
    Performance: EN 50174-1
    Performance: ANSI/TIA/EIA-568-C.2
    Halogen gas evolution: IEC 60754-1
    Installation standards: ISO/IEC 14763-2
    Performance: ISO/IEC 11801:ed. 2.2, 2011
    Performance: ISO/IEC 11801:ed. 2.1
    Installation standards: EN 50174-2
    Performance: IEEE 802.3af
    Performance: IEEE 802.3at
    Performance: prEN 50288-10-1
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 5.2)
    Date 10/16/19
    Size 20.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    English (Version 1.0)
    Date 3/29/19
    Size 67.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /