Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Actassi CL - MNC 6 Cable LAN U/FTP 4P Cat 6 300 MHz LSZH 500 m

Show more characteristics >
Add to My Products Remove from My Products

VDIC626218 is replaced by:
Product
Qty
VDICD626218
Qty
500
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2017
500
  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 500 m
    colour tint
    Blue
    cable shielding type
    U/FTP
    Complementary
    localisation on device
    Jacket : LSZH (low smoke zero halogen)
    Conductor : solid bare copper
    Wire insulation : PE (polyethylene)
    type of cable
    4 twisted-pairs cable
    communication network category
    6
    communication port protocol
    VoIP (Voice IP)
    PoE 15W (Power over Ethernet)
    PoE+ 30W (Power over Ethernet Plus)
    communication network type
    1000BASE-T
    return loss
    Guaranteed: >= 23 dB @4 MHz
    Guaranteed: >= 25 dB @10 MHz
    Guaranteed: >= 25 dB @16 MHz
    Guaranteed: >= 25 dB @20 MHz
    Guaranteed: >= 18 dB @200 MHz
    Guaranteed: >= 17.3 dB @250 MHz
    Guaranteed: >= 23.6 dB @31.25 MHz
    Guaranteed: >= 21.5 dB @62.5 MHz
    Guaranteed: >= 20.1 dB @100 MHz
    Guaranteed: >= 19.4 dB @125 MHz
    attenuation
    3.8 dB at 4 MHz
    6 dB at 10 MHz
    7.6 dB at 16 MHz
    8.5 dB at 20 MHz
    10.7 dB at 31.25 MHz
    15.5 dB at 62.5 MHz
    19.9 dB at 100 MHz
    22.5 dB at 125 MHz
    29.1 dB at 200 MHz
    33 dB at 250 MHz
    power sum near-end crosstalk [PS NEXT]
    Guaranteed: 75 dB @4 MHz
    near end crosstalk [NEXT]
    Guaranteed: 75 dB @4 MHz
    equal level far end crosstalk [ELFEXT]
    52 dB
    38 dB
    power sum equal level far end crosstalk [PSELFEXT]
    90.2 dB at 4 MHz
    coupling attenuation
    >= 55 dB from 30...100 MHz conforming to IEC 61156-5, ed. 2 type II)
    >= 55 - 20 x log10(f / 100) dB from 100...1000 MHz conforming to IEC 61156-5, ed. 2 type II)
    input impedance
    100 Ohm at 1...250 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1...250 MHz conforming to IEC 61156-5, ed. 2.1)
    segregation class
    Class c conforming to EN 50174-2)
    resistance unbalance
    <= 2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius after installation : 4 x overall diameter
    Minimum bending radius during installation : 8 x overall diameter
    nominal velocity propagation
    80 %
    AWG gauge
    AWG 23
    calorific value
    554 MJ/km
    cable outer diameter
    7.1 mm
    cable weight
    48 kg
    targeted region
    Europe
    Environment
    ambient air temperature for installation
    0...50 °C
    ambient air temperature for storage
    -20...60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20...60 °C
    directives
    2006/95/EC - low voltage directive
    2011/65/EU - RoHS directive
    standards
    Halogen gas evolution : IEC 60754-1
    Acidity of combustion gases : IEC 60754-2
    Smoke generation : IEC 61034
    Performance : EN 50173-1
    Performance : EN 50174-1
    Performance : ANSI/TIA/EIA-568-C.2
    Flame propagation characteristics : IEC 60332-1
    Installation standards : ISO/IEC 14763-2
    Performance : EN 50288-5-1
    Performance : IEC 61156-5 ed. 2.1
    Performance : ISO/IEC 11801 ed. 2.2, 2011
    Performance : ISO/IEC 11801 ed. 2.1
    Installation standards : EN 50174-2
    Performance : IEEE 802.3af
    Performance : IEEE 802.3at
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Cat6 LSHF (Version 1.1)
    Date 8/22/18
    Size 84.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Copper LAN Cable CAT.6 UFTP 4P LSZH - Lexcom Infraplus CL-MNC6 (Version 1.0)
    Software Pre-Sales
    Date
    Size
    Add to My Documents
    Actassi_S-One.ref_v1.3 (Version 1.0)
    Date 8/30/18
    Size 5.4 MB
    Actassi Digital Rule (Version 2.0)
    Date 8/30/18
    Size 5.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.