Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIB17715B12 Image

View all Actassi

VDIB17715B12

Schneider Electric VDIB17715B12 Image
View all Actassi
VDIB17715B12

Actassi S-One Connector RJ45 Shielded Cat 5e DPM box x 12

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Actassi
    product or component type
    RJ45 network socket
    device presentation
    Integrated one piece design
    colour tint
    Wire organizer : green (ABS + PC)
    Connector : silver (zamak)
    colour code
    568 A/B
    type of packing
    Carton
    quantity per set
    Set of 12
    Complementary
    [In] rated current
    1.5 A at 25 °C
    permissible voltage
    1000 V AC/DC peak, between contacts
    1500 V AC/DC peak, between contacts and shield
    contact resistance
    20 mOhm
    insulation resistance
    Initial insulation resistance : >= 500 MOhm at 100 V DC
    AWG gauge
    AWG 24...AWG 23
    mechanical durability
    750 cycles
    coupling attenuation
    >= 45 dB at 30...100 MHz
    >= 85 - 20 x log(f) dB at 100...1000 MHz
    pin number
    8 pins of copper alloy and gold plated conforming to IEC 60603-7
    protection type
    Metallic : 360° self adjusting + drain wire contact
    Integrated short circuit barrier
    pulling force
    50 N during 60 s
    transfer impedance
    <= 0.1 Ohm at 1 MHz
    <= 0.2 Ohm at 10 MHz
    <= 1.6 Ohm at 80 MHz
    transverse conversion loss
    >= 68 - 20 x log(f) dB at 1...100000 kHz
    >= 50 dB
    tool type
    Without tool
    cable outer diameter
    0.9...1.4 mm
    cable shielding type
    F/UTP
    S/FTP
    SF/UTP
    U/FTP
    F/FTP
    communication network category
    5e
    communication network type
    1000BASE-T
    communication port protocol
    PoE+ (Power over Ethernet)
    VoIP (Voice IP)
    product compatibility
    RJ45 plug
    RJ11 plug
    transmission frequency
    0...100 MHz
    type of footprint
    S-One DPM
    height
    28 mm
    length
    35 mm
    width
    18 mm
    targeted region
    Europe
    Environment
    ambient air temperature for operation
    -40...70 °C
    climatic withstand
    40/070/21 21 days
    flame retardance
    UL94-V0 conforming to UL listed
    environmental characteristic
    PEP (Energy depletion)
    REACH
    standards
    ISO/IEC 11801:2011 Ed.2.2
    ANSI/TIA-568-C.2
    IEC 60603-7-2
    UL 1863
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Actassi S-One Shielded animation (Version 4)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Actassi S-One Unshielded Connector S1A5186902-09v11 installation guide (Version 1)
    Actassi S-One Unshielded Connector S1A5186902-09v11 installation guide (Version 1)
    Movies
    Date
    Size
    Add to My Documents
    Actassi S One connectors (Version 1.0)
    Date 8/30/18
    Size 41.9 MB
    Actassi Connectivity and cable management (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.