Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDIB17396UTN Image

Range: Actassi for AsiaPacific

Copper Solution

VDIB17396UTN

Schneider Electric VDIB17396UTN Image
Range: Actassi for AsiaPacific

Copper Solution

VDIB17396UTN

Actassi S-110 Connector RJ45 40M Unshielded Cat6 Shutter Translucent - bag x 1

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Actassi
    product name
    Actassi S-110
    product or component type
    RJ45 connector
    device presentation
    Two piece design
    colour tint
    Connector housing : translucent (ABS + PC)
    Shutter : translucent (ABS + PC)
    Top cover : transparent (PC)
    IDC cover : green (PC)
    colour code
    TIA-568A/B
    Complementary
    [In] rated current
    1.5 A at 25 °C
    permissible voltage
    1000 V AC/DC peak, between contacts
    contact resistance
    20 mOhm
    insulation resistance
    Initial insulation resistance : > 500 MOhm at 100 V DC
    AWG gauge
    AWG 24...AWG 23
    mechanical durability
    750 cycles
    pin number
    8 pins of copper alloy and gold plated conforming to IEC 60603-7
    tool type
    Punch down tool
    Quick termination tool
    cable outer diameter
    0.9...1.4 mm
    cable shielding type
    U/UTP
    communication network category
    6
    communication network type
    1000BASE-T
    communication port protocol
    PoE+ (Power over Ethernet)
    PoE 15W (Power over Ethernet)
    PoE+ 30W (Power over Ethernet Plus)
    4PPoE 100W (Power over Ethernet)
    connections - terminals
    Insulation displacement contact
    product compatibility
    RJ45 plug
    RJ11 plug
    transmission frequency
    1...250 MHz
    type of footprint
    S-110 keystone
    height
    22 mm
    0.072 ft
    length
    36 mm
    0.12 ft
    width
    16 mm
    0.052 ft
    Environment
    ambient air temperature for operation
    14...140 °F
    -10...60 °C
    ambient air temperature for storage
    -40...70 °C
    -40...158 °F
    climatic withstand
    40/070/21 21 days
    flame retardance
    UL94-V0 conforming to UL listed
    product certifications
    UL listed
    standards
    ISO/IEC 11801:2011 Ed.2.2
    ANSI/TIA-568-C.2
    IEC 60603-7-4
    AS/NZS 3080:2003
    UL 1863
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 19.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/22/18
    Size 1.6 MB
    Date 8/22/18
    Size 81.5 KB
    Date 8/22/18
    Size 34.9 KB
    Date 8/22/18
    Size 386.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/27/18
    Size 1.7 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/10/18
    Size 537.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.