Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VDI552012 Image

Range: LexCom Home

Premium solution

VDI552012

Schneider Electric VDI552012 Image
Range: LexCom Home

Premium solution

VDI552012

LexCom Home Premium - RJ45 wide band connector STP - metal/white - set of 10

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Wide band connector
    weight
    Set of 10
    Complementary
    connector type
    RJ45 STP (com network category: 6)
    bandwidth
    0...900 MHz (com network category: 6)
    near end crosstalk [NEXT]
    -58 dB at 100 MHz
    -49 dB at 250 MHz
    insertion loss
    < 0.025 dB
    average impedance
    100 Ohm
    insulation resistance
    500 MOhm at 100 V DC
    shield attenuation
    > 70 dB
    number of matings
    >= 2500 cycles
    contacts material
    1.3 µm gold over 1.0 µm nickel
    material
    PC/ABS
    Tin-plated die-cast zinc
    contact resistance
    < 20000 µOhm
    transfer impedance
    < 0.25 mOhm at 1 MHz
    colour tint
    Metal
    White
    height
    16.8 mm
    width
    31.4 mm
    depth
    36.1 mm
    weight
    0.0255 kg
    Environment
    AWG gauge
    AWG 23...AWG 22 - cable stiffness: solid
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.