Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VCF02GEGP Image

Range: TeSys Vario/Mini-Vario

Enclosed switch

VCF02GEGP

Schneider Electric VCF02GEGP Image
Range: TeSys Vario/Mini-Vario

Enclosed switch

VCF02GEGP

TeSys Vario enclosed, emergency switch disconnector, 10A, groundplate

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VCF
    product or component type
    Enclosed emergency stop switch disconnector
    performance level
    High performance
    poles description
    3P
    control type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks with 4...8 mm
    Complementary
    marking
    0 - 1
    [Ue] rated operational voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ithe] conventional enclosed thermal current
    10 A
    [Ie] rated operational current
    8.1 A AC-23A 400 V
    rated operational power in W
    3 kW at 400 V AC-3
    4 kW at 400 V AC-23
    intermittent duty class
    30
    Making capacity ( I rms)
    120 A at 400 V AC-21A
    120 A at 400 V AC-22A
    120 A at 400 V AC-23A
    [Icm] rated short-circuit making capacity
    1 kA at 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    300 A at 400 V during 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 12 A aM
    10 kA at 400 V - associated fuse 12 A gG
    breaking capacity
    120 A at 400 V (AC-21A)
    120 A at 400 V (AC-22A)
    120 A at 400 V (AC-23A)
    mechanical durability
    100000 cycles
    electrical durability
    30000 cycles DC-1...5
    100000 cycles AC-21
    environmental characteristic
    Standard environment
    suitability for isolation
    Yes
    connections - terminals
    Power circuit : screw clamp terminals cable 2.5...4 mm² - cable stiffness: flexible - with cable end cable end
    Protective earth : screw clamp terminals cable 2.5...4 mm² - cable stiffness: flexible - with cable end cable end
    Shield cable earth : cable clips
    tightening torque
    2.1 N.m - on screw clamp terminals
    fire resistance
    960 °C conforming to IEC 60595-2-1
    handle front plate dimension
    60 x 60 mm
    height
    146 mm
    width
    90 mm
    depth
    131 mm
    product weight
    0.5 kg
    Environment
    standards
    IEC 60204
    IEC 60947-4-1
    protective treatment
    TC
    IP degree of protection
    IP65 conforming to IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz 1 gn IEC 60068-2-6
    Shocks 11 ms 30 Gn IEC 60068-2-27
    ambient air temperature for operation
    -20...50 °C
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    TeSys VARIO - enclosed emergency stop switch disconnector - 10 A with ground plate for VSD application
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.