Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric VBF5GEN Image

Range: TeSys Vario/Mini-Vario

Enclosed switch

VBF5GEN

Schneider Electric VBF5GEN Image
Range: TeSys Vario/Mini-Vario

Enclosed switch

VBF5GEN

TeSys Vario enclosed, main switch disconnector, 100A, long handle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VBF
    device application
    Preventive maintenance
    product or component type
    Enclosed switch disconnector
    performance level
    High performance
    poles description
    3P
    control type
    Rotary handle
    type of operator
    Long handle
    handle colour
    Black
    handle front plate colour
    Black
    rotary handle padlocking
    1 to 3 padlocks with 4...8 mm
    Complementary
    marking
    0 - 1
    [Ue] rated operational voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ithe] conventional enclosed thermal current
    100 A
    [Ie] rated operational current
    68.5 A AC-23A 400 V
    rated operational power in W
    30 kW at 400 V AC-3
    37 kW at 400 V AC-23
    intermittent duty class
    30
    Making capacity ( I rms)
    1250 A at 400 V AC-21A
    1250 A at 400 V AC-22A
    1250 A at 400 V AC-23A
    [Icm] rated short-circuit making capacity
    2.8 kA at 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    1500 A at 400 V during 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 125 A aM
    10 kA at 400 V - associated fuse 125 A gG
    breaking capacity
    1000 A at 400 V (AC-21A)
    1000 A at 400 V (AC-22A)
    1000 A at 400 V (AC-23A)
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles DC-1...5
    30000 cycles AC-21
    environmental characteristic
    Standard environment
    suitability for isolation
    Yes
    connections - terminals
    Screw clamp terminals cable 70 mm² - cable stiffness: flexible - with cable end cable end
    Screw clamp terminals cable 95 mm² - cable stiffness: solid -
    tightening torque
    22.6 N.m - on screw clamp terminals
    fire resistance
    960 °C conforming to IEC 60595-2-1
    handle front plate dimension
    90 x 90 mm
    height
    280 mm
    width
    220 mm
    depth
    191 mm
    product weight
    2.19 kg
    Environment
    standards
    IEC 60204
    IEC 60947-4-1
    protective treatment
    TC
    IP degree of protection
    IP65 conforming to IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz 1 gn IEC 60068-2-6
    Shocks 11 ms 30 Gn IEC 60068-2-27
    ambient air temperature for operation
    -20...50 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    Enclosed switch disconnector VBF5GEN, VBF6GEN, VCF5GEN, VCF6GEN, 90x90, 3 poles, 100A to 140A, red or black handle, 90x90
    Instruction sheet
    Date
    Size
    Add to My Documents
    V..GE, VC.GUN, VC.GEN VARIO enclosed switch disconnectors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.