• Overview
    Model Name
    APC Universal Transfer Switch Hardwire Kit
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada
    Output
    Nominal Output Voltage
    120V
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    47 - 63 Hz
    Physical
    Net Weight
    0.3 kg
    Maximum Height
    51.0 mm
    Maximum Width
    133.0 mm
    Maximum Depth
    114.0 mm
    Shipping Weight
    0.37 kg
    Shipping Height
    64.0 mm
    Shipping Width
    146.0 mm
    Shipping Depth
    127.0 mm
    Environmental
    Operating Environment
    -5 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-3000 meters
    Conformance
    Standard warranty
    2 years repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.