Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Split Unit Ceiling Mount Evaporator 12KW 208-230/1/60

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Split Unit Ceiling Mount Evaporator 12KW 208-230/1/60
    Includes
    Installation guide , Operations and maintenance manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    General
    Compressor Type
    Scroll
    Air Discharge Patterns
    Horizontal
    Intake Air
    Rear Return
    Air Flow
    2295.0
    Piping Material
    Copper
    Piping Connections
    SWT
    Input
    Minimum Circuit Amp Capacity
    6.0 A
    Input Frequency
    60 Hz
    Maximum Overcurrent Protection
    15.0 A
    Communications & Management
    Control panel
    7" Touch Screen Display
    Physical
    Maximum Height
    124.0 mm
    Maximum Width
    1151.0 mm
    Maximum Depth
    1300.0 mm
    Net Weight
    146.06 kg
    Shipping Weight
    168.74 kg
    Shipping Height
    650.0 mm
    Shipping Width
    1631.0 mm
    Shipping Depth
    1379.0 mm
    Color
    White
    Environmental
    Operating Elevation
    0-1968.3 meters
    Conformance
    Approvals
    ETL
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair SP 60 Hz Operation and Maintenance Manual (Version 1)
    Uniflair SP Online Guide (Version 1)
    Date 5/24/19
    Size 551.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /