Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon Premium
Schneider Electric TSXFPP10C Image
Discontinued

TSXFPP10C

Schneider Electric TSXFPP10C Image
Discontinued
TSXFPP10C

Fipio Agent PCMCIA card - for Premium/Atrium processors, connection to Fipio bus

Show more characteristics >
TSXFPP10C  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part category
    Communication accessories
    accessory / separate part type
    PCMCIA card
    product compatibility
    All operator panels except TCCX17.0 .W
    accessory / separate part destination
    Connection to Fipio bus
    Premium/Atrium processors
    Complementary
    memory type
    PCMCIA card type III
    protective cover
    With
    communication port protocol
    Fipio
    local signalling
    1 LED green transmission or reception of data (COM)
    1 LED red card fault, link fault (ERR)
    current consumption
    330 mA 5 V DC
    product weight
    0.11 kg
    Environment
    protective treatment
    Conformal coating Humiseal 1A33
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    TSXMBP... Communication Card, Product End-of-Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TSXMBP100 Communication card, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Connection of the PCMCIA 10 Card

    Items required for connecting a PLC to the remote inputs/outputs Fipio bus



Compare products: /