Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

discrete input module -16 capacitive isolated - 220 V AC - 15 mA

Show more characteristics >
Add to My Products Remove from My Products

TSXDEY16A4C is replaced by:
Product
Qty
BMXDAI1604H
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 31 December 2017
  • Not same dimensions/design
1
  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete input module
    discrete input number
    16 capacitive isolated conforming to EN/IEC 61131-2 type 2
    discrete input voltage
    220 V AC
    network frequency
    50/60 Hz 47...63 Hz AC
    sensor power supply
    170...264 V
    input compatibility
    With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
    discrete input current
    15 mA
    Complementary
    voltage state 1 guaranteed
    159 V
    current state 1 guaranteed
    6 mA
    voltage state 0 guaranteed
    40 V
    current state 0 guaranteed
    4 mA
    input impedance
    20000 Ohm at state 1
    response time
    <= 20 ms
    10 ms
    isalotion resistance
    < 10 MOhm 500 V DC
    power dissipation
    0.97 W
    electrical connection
    Screw terminal
    marking
    CE
    current consumption
    80 mA 5 V DC
    module format
    Standard
    product weight
    0.36 kg
    Environment
    dielectric strength
    1500 V AC at 50/60 Hz
    standards
    73/23/EEC
    89/336/EEC
    92/31/EEC
    93/68/EEC
    CSA C22.2 No 142
    EN/IEC 61131-2
    IEC 60664
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group D
    product certifications
    ABS
    BV
    DNV
    GL
    LR
    RINA
    RMRS
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -25...70 °C
    relative humidity
    10...95 % without condensation for operation
    5...95 % without condensation for storage
    operating altitude
    0...2000 m
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    CSA_225844_1041715_PREMIUM_JUL2011 (Version 1.0)
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Date 6/19/18
    Size 1.9 MB
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Date 8/6/18
    Size 478.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Date 1/17/18
    Size 750.3 KB
    ABS_00-LD186857-4_PREMIUM_JUN2014 (Version 1.0)
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Date 1/29/19
    Size 181.4 KB
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.