Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

rolled ribbon connecting cable - for I/O module with HE10 connectors - 1 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part designation
    Rolled ribbon connecting cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    I/O module fitted with HE10 connectors
    Telefast 2 sub-base
    product specific application
    Auxiliary inputs supply 24 V DC
    Encoder supply 5 V/10...30 V DC
    Complementary
    product compatibility
    ABE7H08R10
    ABE7H16R20
    TSXCTY2C
    cable length
    1 m
    electrical connection
    2 connectors HE10 20 ways
    wire section
    0.08 mm²
    AWG gauge
    AWG 28
    current per channel
    <= 0.1 A
    product weight
    0.09 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.