Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon TSX Micro
Schneider Electric TSXAEZ414 Image

TSXAEZ414

Schneider Electric TSXAEZ414 Image
TSXAEZ414

TSX Micro - Thermocouples, temperature probes, high level

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TSX Micro automation platform
    product or component type
    Analog input module
    number of channels
    4
    analogue input type
    Temperature probe
    Thermocouple
    High level
    Complementary
    analog/digital conversion
    16 bits
    acquisition period
    520 ms
    temperature drift
    0.08 %/10 °C voltage circuit
    0.01 %/10 °C current circuit
    input impedance
    10 Ohm
    current consumption
    85 mA
    isolation voltage
    500 V AC
    product weight
    0.21 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 12/12/18
    Size 395.6 KB
    CSA_225844_1167056_TSX Micro_apr11 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCC_MICRO_JUL2016 (Version 1.0)
    Date 7/20/16
    Size 456.6 KB
    DCC_TSXMICRO_JUL2016 (Version 1.0)
    Date 7/20/16
    Size 456.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    LR_9700114E3_MICRO_OCT2014 (Version 1.0)
    Date 9/25/14
    Size 467.7 KB
    RMRS Marine Certificate MICRO PLCs (Version 1.0)
    DNV-GL Marine Certificate MICRO PLCs (Version 1.0)
    ABS_16-GE1475506_TSX37_FEB2016 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Wiring Diagram



Compare products: /