Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Trihal
Schneider Electric TRI100024276519800 Image

TRI100024276519800

Schneider Electric TRI100024276519800 Image
TRI100024276519800

Trihal Cast Resin dry type transformer 1000 kVA 20 kV IEC Dyn05 IP00

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Trihal
    product or component type
    Dry type transformer
    network type
    AC
    type of installation
    Indoor
    product certifications
    IEC
    Eco-Design
    Complementary
    type of cooling
    AN (air natural)
    rated power
    1000 kVA
    network frequency
    50 Hz
    thermal class
    F
    phase description
    3 phases
    primary voltage
    20 kV
    isolation level
    Secondary: 1.1 kV
    Primary: 24 kV
    [Ui] rated insulation voltage
    Primary circuit : 50 kV AC
    Secondary circuit : 10 kV AC
    [Uimp] rated impulse withstand voltage
    Primary circuit : 125 kV
    secondary voltage
    400 V at no load
    vector group
    Dyn05
    tapping link range
    +/- 2 x 2.5 %
    total number of steps
    5
    temperature rise
    100 K (winding)
    impedance voltage
    6 %
    no-load losses
    1550 W
    load losses
    9000 W at 120 °C
    operating altitude
    < 1000 m
    winding material
    Aluminium
    insulation material
    Cast resin (HV)
    Pre-impregnated (LV)
    mounting mode
    Fixed
    Withdrawable
    IP degree of protection
    IP00 no enclosure
    product weight
    2790 kg
    height
    1978 mm
    width
    945 mm
    length
    1712 mm
    sound power level
    65 dB at 1 m
    Environment
    ambient air temperature for operation
    -50...40 °C (C3)
    ambient air temperature for storage
    -50...40 °C (C3)
    environmental certification
    0...95 % (E3)
    fire certificate
    F1
    atmospheric-corrosivity category
    C3M
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Trihal - Cast resin transformer (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    DrawingTRI100024276519800 (Version 1.0)
    Date 7/20/17
    Size 1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Trihal_Cast Resin Transformer_Instruction for Installation and Maintenance (Version 2)
    End of Life Information
    Date
    Size
    Add to My Documents
    Trihal, Cast Resin Distribution Transformer (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Trihal, Cast Resin Distribution Transformer (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /