Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyJourney
Schneider Electric TR9C02BK Image

TR9C02BK

Schneider Electric TR9C02BK Image
TR9C02BK

Easy journey - 2 port car charger 2.4A black

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easy Journey
    range
    Easy Journey
    product or component type
    Car charger
    device application
    USB charger
    colour tint
    Black
    Complementary
    number of power socket outlets
    1
    [Ue] rated operational voltage
    12...24 V AC
    integrated connection type
    2 USB ports (2.1 A, 5 V DC)
    material
    Polycarbonate
    height
    20.7 mm
    width
    20.7 mm
    depth
    51.9 mm
    Environment
    quality labels
    CE
    ambient air temperature for operation
    40 °C
    ambient air temperature for storage
    45 °C
    relative humidity
    95 %
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/25/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /