Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

compact I/O expansion block TM5 - 8 AI - 8 AO - 0-10 V - 4-20 mA - 12 bits

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon TM5
    product or component type
    Compact I/O expansion block
    enclosure material
    Plastic
    colour
    White
    input/output number
    16
    input/output number of splitter box
    8 I + 8 O
    number of modules
    2 module(s) with 4 analog input
    2 module(s) with 4 analog output
    analogue input number
    8
    analogue input range
    +/- 10 V
    0...20 mA
    4...20 mA
    analogue input resolution
    12 bits current
    11 bits + sign voltage
    analogue output number
    8
    analogue output type
    Voltage 4
    Current 4
    analogue output range
    +/- 10 V
    0...20 mA
    Complementary
    input filtering
    <= 50 ms not configurable
    sampling duration
    20 ms input/output for the whole module
    5 ms input/output per channel
    response time
    <= 1 ms status change for output circuit
    leakage current
    5 µA when switched off for output circuit
    protection type
    Short-circuit for output circuit
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    current consumption
    8 mA at 5 V DC bus
    217 mA at 24 V DC input/output
    power dissipation in W
    5.25 W
    local signalling
    8 LEDs green for input status
    8 LEDs yellow for output status
    4 LEDs green for power supply
    4 LEDs red for power supply
    electrical connection
    Removable spring terminal block
    surge withstand
    0.5 kV (differential mode) at 24 V DC conforming to EN/IEC 61000-4-5
    1 kV (common mode) at 24 V DC conforming to EN/IEC 61000-4-5
    mounting support
    DIN rail
    product weight
    0.25 kg
    Environment
    standards
    CSA C22.2 No 142
    IEC 61131-2
    UL 508
    CSA C22.2 No 213
    product certifications
    CSA
    C-Tick
    UL
    GOST-R
    marking
    CE
    ambient air temperature for operation
    -10...50 °C vertical installation
    -10...60 °C horizontal installation
    ambient air temperature for storage
    -40...70 °C
    relative humidity
    5...95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0...3000 m
    vibration resistance
    1 gn (f = 8.4...150 Hz) DIN rail
    3.5 mm (f = 5...8.4 Hz) DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3
    10 V/m (80...2000 MHz) conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV I/O conforming to EN/IEC 61000-4-4
    1 kV shielded cable conforming to EN/IEC 61000-4-4
    2 kV power lines conforming to EN/IEC 61000-4-4
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11 zone B - class A
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon TM5 Expansion Modules (Version 2.0)
    Modules d'extension Modicon TM5 (Version 2.0)
    Motion controller Modicon LMC058 (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Modicon TM5 - Konfiguration von Erweiterungsmodulen, Programmierhandbuch (Version 07)
    Modicon TM5 - Configurazione dei moduli di espansione, Guida alla programmazione (Version 07)
    Modicon TM5 - Configuration des modules d'extension, Guide de programmation (Version 07)
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Modicon TM5 - Expansion Modules Configuration, Programming Guide (Version 07)
    Modicon TM5 - Configuración de los módulos de ampliación, Guía de programación (Version 07)
    Modicon TM5 - 担岱橽垳醩翊 编程指南 (Version 07)
    Certificate
    Date
    Size
    Add to My Documents
    RCM_SupplierDeclarationOfConformity_M258_TM5_TM7 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TM5CA... Analog Compact Blocks, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium Declaration of Incorporation MAX - Series (Version 1.1)
    Modicon DoC M258 LMC058 TM5 (Version 1.4)
    Date 5/3/18
    Size 1.4 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    TM5NCO1 Modicon TM5 - Communication Module, Product End of Life Instructions (Version 1.0)
    TM5SDI12D Modicon TM5 - I/O Expansion Module, Product End of Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TM5NCO1 Modicon TM5 - Communication Module, Product Environmental Profile (Version 1.0)
    TM5SDI12D Modicon TM5 - I/O Expansion Module, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Presentation

    TM5 Compact I/O Module


    Designation

    1

    Analog Input electronic module / 4 Analog Inputs

    2

    Analog Input electronic module / 4 Analog Inputs

    3

    Dummy Module

    4

    Analog Output electronic module / 4 Analog Outputs

    5

    Analog Output electronic module / 4 Analog Outputs


  • Dimensions Drawings

    Compact I/O Module
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Analog Input 4AI ±10 V
    Wiring Diagram


    1
    Internal electronics
    2
    24 Vdc I/O power segment integrated into the bus bases
    U
    Voltage


    Analog Input 4AI 0-20 mA / 4-20 mA
    Wiring Diagram


    1
    Internal electronics
    2
    24 Vdc I/O power segment integrated into the bus bases
    I
    Current


    Analog Output 4AO ±10 V
    Wiring Diagram


    1
    Internal electronics
    2
    24 Vdc I/O power segment integrated into the bus bases
    U
    Voltage


    Analog Output 4AO 0-20 mA
    Wiring Diagram


    1
    Internal electronics
    2
    24 Vdc I/O power segment integrated into the bus bases
    I
    Current