Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Module TM3 Expert 2 HSC Screw Inputs/Outputs module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM3
    product or component type
    Module hight speed counting
    range compatibility
    Modicon M262
    [Us] rated supply voltage
    24 V DC by external supply (- 15...20 %)
    number of input channels
    10
    number of output channels
    8
    discrete I/O number
    18
    Complementary
    current consumption
    100 mA at 5 V DC
    50 mA at 24 V DC
    counting frequency
    200 kHz
    discrete input voltage
    24 V DC
    electrical circuit type
    Standard input
    Latch input
    discrete input logic
    Sink or source
    output voltage
    24 V DC for transistor output
    output voltage limits
    30 V DC
    discrete output current
    300 mA for fast output (Q0...Q7)
    discrete output logic
    Source
    output protection type
    Against overload and short-circuits
    reset
    Automatic reset
    local signalling
    1 LED for I/O
    1 LED for RUN
    1 LED for ERR
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    services
    HSC simple - functions available: One shot/Modulo
    HSC main single phase - functions available: One shot/Modulo/Event counting
    HSC main dual phase - functions available: Modulo/Free-large
    Period meter - functions available: Edge to Edge, Edge to Opposite
    counting mode
    Max 8 simple counting function
    2 main expert function (main counting function, frequency meter, period meter)
    event management
    No event
    Thresholds conforming to < 10 µs
    height
    90 mm
    depth
    85 mm
    width
    39 mm
    product weight
    150 g
    Environment
    product certifications
    CSA
    cULus
    IACS E10
    RCM
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    UL 1604
    EN/IEC 61131-2:2007
    CSA C22.2 No 213
    UL 508
    resistance to electrostatic discharge
    8 kV conforming to in air EN/IEC 61000-4-2
    4 kV conforming to on contact EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m conforming to 80 MHz...1 GHz EN/IEC 61000-4-3
    3 V/m conforming to 1.4 GHz...2 GHz EN/IEC 61000-4-3
    1 V/m conforming to 2 GHz...3 GHz EN/IEC 61000-4-3
    resistance to fast transients
    1 kV for Ethernet line conforming to EN/IEC 61000-4-4
    1 kV for serial link conforming to EN/IEC 61000-4-4
    1 kV for input conforming to EN/IEC 61000-4-4
    1 kV for transistor output conforming to EN/IEC 61000-4-4
    2 kV for alimentation cable conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-4
    electromagnetic emission
    Conducted emissions - test level: 120...69 dBµV/m QP at 10...150 kHz conforming to EN/IEC 55011
    Conducted emissions - test level: 63 dBμV/m QP at 1.5...30 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 40 dBµV/m class A at 30...230 MHz conforming to EN/IEC 55011
    Conducted emissions - test level: 79...63 dBμV/m QP at 150...1500 kHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBµV/m class A at 230...1000 MHz conforming to EN/IEC 55011
    ambient air temperature for operation
    -20...60 °C horizontal installation
    -20...50 °C vertical installation
    ambient air temperature for storage
    -40...85 °C
    relative humidity
    10...95 %, without condensation (in operation)
    10...95 %, without condensation (in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0...3000 m
    vibration resistance
    3.5 mm at 2...8.4 Hz on DIN rail
    1 gn at 8.4...200 Hz on DIN rail
    3.5 mm at 2...8.4 Hz on panel
    1 gn at 8.4...200 Hz on panel
    shock resistance
    15 gn for 11 ms
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Modicon TM3 I/O expansion modules for Modicon controllers (Version 6.1)
    Modicon TM3 Modules d'extension d'E/S pour contrôleurs logiques Modicon (Version 6.1)
    User guide
    Date
    Size
    Add to My Documents
    Modicon TM3 - Expansion Modules - Programming Guide (Version 00)
    Modicon TM3 - Expert I/O Modules, Hardware Guide (Version 01)
    Modicon TM3 Expert I/O Modules - HSC Library Guide (Version 00)
    Certificate
    Date
    Size
    Add to My Documents
    RCM_SupplierDeclarationOfConformity_M262 (Version 1.0)
    M262_20190513_Notice of Authorization (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TM3XFHSC202/G - TM3XHSC202/G Expansion modules, Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    MOD2019002.00_DeclarationOfConformity_TM262_TMS_TM3XHSC_signed (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Side and Front Views



  • Mounting and Clearance

    Spacing Requirements



    Incorrect Mounting



  • Connections and Schema

    Wiring Diagram
    Wiring Inputs


    (1) :
    Type T fuse


    Wiring Outputs


    (1) :
    Connect an appropriate type T fuse for the load, not to exceed 3 A


    Encoder Wiring


    (1) :
    Refer to the encoder documentation for fuse sizing


Compare products: /